??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1342719 - DCT T 2,4 QVGA RI CTOUCH
Bill of material
PHOENIX CONTACT 1342719
Product number of the Manufacturer
1342719
Short Description
Display
Long Description
Capacitive touch display, IPS panel, 2.4", resolution: 320 x 240 pixels, TFT interface: SPI, touch panel interface: I²C, contrast ratio: 500:1, aspect ratio: 3:4, Glue and Play solution, suitable for polyamide and polycarbonate
Manufacturer Type Description
DCT T 2,4 QVGA RI CTOUCH
Preview
International product number
4063151651787
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
9
GTIN
4063151651787
Manufacturer product designation
Display
Manufacturer product description
Capacitive touch display, IPS panel, 2.4", resolution: 320 x 240 pixels, TFT interface: SPI, touch panel interface: I²C, contrast ratio: 500:1, aspect ratio: 3:4, Glue and Play solution, suitable for polyamide and polycarbonate
Product type
DCT T 2,4 QVGA RI CTOUCH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85480090
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models