??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1342203 - M23-12S1N128002S
Bill of material
PHOENIX CONTACT 1342203
Product number of the Manufacturer
1342203
Short Description
Cable connector
Long Description
M23, Cable connector, M23 PRO, straight, shielded: yes, ONECLICK fast locking system, No. of pos.: 12, Direction of rotation: Standard, type of contact: Socket, Solder connection, cable diameter range: 4 mm ... 8.5 mm, coding:N
Manufacturer Type Description
M23-12S1N128002S
Preview
International product number
4063151651572
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
Application standards
not available
certificate/approval
not available
net weight
0.022 kg
Type of interlock
Screw locking
Number of power contacts
0
PE connection present
No
screen connection present
No
Number of data contacts
0
screened
No
Status display present
No
GTIN
4063151651572
Manufacturer product designation
Cable connector
Manufacturer product description
M23, Cable connector, M23 PRO, straight, shielded: yes, ONECLICK fast locking system, No. of pos.: 12, Direction of rotation: Standard, type of contact: Socket, Solder connection, cable diameter range: 4 mm ... 8.5 mm, coding:N
Product type
M23-12S1N128002S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part