??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1341930 - M23-09P1N8AA500S
Lista materiale
PHOENIX CONTACT 1341930
Product number of the Manufacturer
1341930
Short Description
Device connector front mounting
Long Description
M23, Device connector front mounting, M23 PRO, angled rotatable, for standard and ONECLICK fast locking system, No. of pos.: 8+1, Direction of rotation: Standard, type of contact: Pin, Crimp connection, flange dimensions: 26 mm x 26 mm, coding:N
Manufacturer Type Description
M23-09P1N8AA500S
Preview
International product number
4063151652005
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
105 °C
Degree of protection (IP), mounted
IP68
max. operating ambient temperature
105 °C
PE connection present
No
screen connection present
No
GTIN
4063151652005
Manufacturer product designation
Device connector front mounting
Manufacturer product description
M23, Device connector front mounting, M23 PRO, angled rotatable, for standard and ONECLICK fast locking system, No. of pos.: 8+1, Direction of rotation: Standard, type of contact: Pin, Crimp connection, flange dimensions: 26 mm x 26 mm, coding:N
Product type
M23-09P1N8AA500S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download modelli CAD
Nessun processo di generazione è associato a questa parte