??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1340153 - CUC-COX-J1M-A/KBS
Bill of material
PHOENIX CONTACT 1340153
Product number of the Manufacturer
1340153
Short Description
Coaxial PCB connector
Long Description
Coaxial PCB connector, degree of protection: IP20, number of positions: 2, 12 Gbps, material: Metal, connection method: Solder connection, cable outlet: straight, for additional information, see the product range drawing in the Download Center
Manufacturer Type Description
CUC-COX-J1M-A/KBS
Preview
International product number
4063151646073
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
62
GTIN
4063151646073
Manufacturer product designation
Coaxial PCB connector
Manufacturer product description
Coaxial PCB connector, degree of protection: IP20, number of positions: 2, 12 Gbps, material: Metal, connection method: Solder connection, cable outlet: straight, for additional information, see the product range drawing in the Download Center
Product type
CUC-COX-J1M-A/KBS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85366910
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models