??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1340148 - NBC-COX-CKM/10.0-M/COX-CKF
Bill of material
PHOENIX CONTACT 1340148
Product number of the Manufacturer
1340148
Short Description
Coaxial cable
Long Description
Coaxial cable, 50 Ω, length: 10 m, SMA(m) - SMA(f), external cable diameter: 4.9 mm, transmission frequency: ≤7.25 GHz, typical attenuation: 800 MHz 4.5 dB, 2.4 GHz 7.5 dB, 5.8 GHz 12 dB, 7.25 GHz 14 dB
Manufacturer Type Description
NBC-COX-CKM/10.0-M/COX-CKF
Preview
International product number
4063151646059
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
color
Black
cable type
Coaxial, 4.9 mm, FRNC, 50 Ω
Length
10 m
Use for product
Coaxial cable
GTIN
4063151646059
Manufacturer product designation
Coaxial cable
Manufacturer product description
Coaxial cable, 50 Ω, length: 10 m, SMA(m) - SMA(f), external cable diameter: 4.9 mm, transmission frequency: ≤7.25 GHz, typical attenuation: 800 MHz 4.5 dB, 2.4 GHz 7.5 dB, 5.8 GHz 12 dB, 7.25 GHz 14 dB
Product type
NBC-COX-CKM/10.0-M/COX-CKF
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85442000
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models