??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1340137 - NBC-COX-CNM/5.0-M/COX-CLM
Bill of material
PHOENIX CONTACT 1340137
Product number of the Manufacturer
1340137
Short Description
Coaxial cable
Long Description
Coaxial cable, 50 Ω, length: 5 m, N(m) - RSMA(m), external cable diameter: 4.9 mm, transmission frequency: ≤7.25 GHz, typical attenuation: 800 MHz 2.3 dB, 2.4 GHz 3.8 dB, 5.8 GHz 6 dB, 7.25 GHz 7.3 dB
Manufacturer Type Description
NBC-COX-CNM/5.0-M/COX-CLM
Preview
International product number
4063151646042
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
color
Black
cable type
Coaxial, 4.9 mm, FRNC, 50 Ω
Length
5 m
Use for product
Coaxial cable
GTIN
4063151646042
Manufacturer product designation
Coaxial cable
Manufacturer product description
Coaxial cable, 50 Ω, length: 5 m, N(m) - RSMA(m), external cable diameter: 4.9 mm, transmission frequency: ≤7.25 GHz, typical attenuation: 800 MHz 2.3 dB, 2.4 GHz 3.8 dB, 5.8 GHz 6 dB, 7.25 GHz 7.3 dB
Product type
NBC-COX-CNM/5.0-M/COX-CLM
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85442000
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models