??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1340129 - NBC-COX-CNB/0.5-S/COX-CLM
Bill of material
PHOENIX CONTACT 1340129
Product number of the Manufacturer
1340129
Short Description
Coaxial cable
Long Description
Coaxial cable, 50 Ω, length: 0.5 m, N(f) BH - RSMA(m), external cable diameter: 2.8 mm, transmission frequency: ≤7.25 GHz, typical attenuation: 800 MHz 0.4 dB, 2.4 GHz 0.7 dB, 5.8 GHz 1.1 dB, 7.25 GHz 1.5 dB
Manufacturer Type Description
NBC-COX-CNB/0.5-S/COX-CLM
Preview
International product number
4063151646028
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
color
Black
cable type
Coaxial, 2.8 mm, FRNC, 50 Ω
Length
0.500 m
Use for product
Coaxial cable
GTIN
4063151646028
Manufacturer product designation
Coaxial cable
Manufacturer product description
Coaxial cable, 50 Ω, length: 0.5 m, N(f) BH - RSMA(m), external cable diameter: 2.8 mm, transmission frequency: ≤7.25 GHz, typical attenuation: 800 MHz 0.4 dB, 2.4 GHz 0.7 dB, 5.8 GHz 1.1 dB, 7.25 GHz 1.5 dB
Product type
NBC-COX-CNB/0.5-S/COX-CLM
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85442000
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model