??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1340126 - NBC-COX-CNM/15.0-L/COX-CNM
Bill of material
PHOENIX CONTACT 1340126
Product number of the Manufacturer
1340126
Short Description
Coaxial cable
Long Description
Coaxial cable, 50 Ω, length: 15 m, N(m) - N(m), external cable diameter: 10.3 mm, transmission frequency: ≤7.25 GHz, typical attenuation: 800 MHz 2.4 dB, 2.4 GHz 4.1 dB, 5.8 GHz 6.5 dB, 7.25 GHz 7.5 dB
Manufacturer Type Description
NBC-COX-CNM/15.0-L/COX-CNM
Preview
International product number
4063151646301
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
color
Black
cable type
Coaxial, 10.3 mm, FRNC, 50 Ω
Length
15 m
Use for product
Coaxial cable
GTIN
4063151646301
Manufacturer product designation
Coaxial cable
Manufacturer product description
Coaxial cable, 50 Ω, length: 15 m, N(m) - N(m), external cable diameter: 10.3 mm, transmission frequency: ≤7.25 GHz, typical attenuation: 800 MHz 2.4 dB, 2.4 GHz 4.1 dB, 5.8 GHz 6.5 dB, 7.25 GHz 7.5 dB
Product type
NBC-COX-CNM/15.0-L/COX-CNM
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85442000
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)