??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
134_1001_411
Bill of material
134-1001-411
Part Number
134-1001-411
Description
SMA Jack to MCX Bulkhead Adapter without Hex Nut, IP68, Waterproof
Series Side 1
SMA
Series Side 2
MCX
Gender Side 1
Female
Gender Side 2
Female
Body Style
Straight
Max Frequency
6 GHz
Impedance
50 Ohm
Body Material
Brass
Body Plating
Nickel
Previews
3D
2D
Download CAD models