??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
134-1000-043
Bill of material
134-1000-043
Part Number
134-1000-043
Description
Adapter Assembly, 2.92mm Female to SMP3 Female
Series Side 1
SMP3
Series Side 2
2.92 mm
Gender Side 1
Female
Gender Side 2
Female
Body Style
Straight
Max Frequency
40 Ghz
Previews
3D
2D
Download CAD models