??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1338270 - CHARX T1HBI12-DC250-4,0M1
Bill of material
PHOENIX CONTACT 1338270
Product number of the Manufacturer
1338270
Short Description
Vehicle charging inlet
Long Description
CHARX connect, Vehicle charging inlet, for charging with direct current (DC), CCS type 1, IEC 62196-2, IEC 62196-3, 250 A / 1000 V (DC), length: 4 m (DC cables), locking actuator: 12 V, 4-pos., M6, X-Line, housing: black, A protective cap is supplied as standard for the DC contacts.
Manufacturer Type Description
CHARX T1HBI12-DC250-4,0M1
Preview
International product number
4063151641702
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
102
LED display present
No
Connection technology
Crimp connection, cannot be disconnected
Standard
type 1 CCS
With access interlocking
Yes
Number of communication contacts
5
Length of the fixed connection cable
4 m
GTIN
4063151641702
Manufacturer product designation
Vehicle charging inlet
Manufacturer product description
CHARX connect, Vehicle charging inlet, for charging with direct current (DC), CCS type 1, IEC 62196-2, IEC 62196-3, 250 A / 1000 V (DC), length: 4 m (DC cables), locking actuator: 12 V, 4-pos., M6, X-Line, housing: black, A protective cap is supplied as standard for the DC contacts.
Product type
CHARX T1HBI12-DC250-4,0M1
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part