??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1337239 - CUC-SP-J1ST-S/R4LT-THR-LED
Bill of material
PHOENIX CONTACT 1337239
Product number of the Manufacturer
1337239
Short Description
RJ45 PCB connectors
Long Description
RJ45 PCB connectors, degree of protection: IP20, number of positions: 8, 10 Gbps, material: Stainless steel, connection method: THR solder connection
Manufacturer Type Description
CUC-SP-J1ST-S/R4LT-THR-LED
Preview
International product number
4063151639037
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
52
GTIN
4063151639037
Manufacturer product designation
RJ45 PCB connectors
Manufacturer product description
RJ45 PCB connectors, degree of protection: IP20, number of positions: 8, 10 Gbps, material: Stainless steel, connection method: THR solder connection
Product type
CUC-SP-J1ST-S/R4LT-THR-LED
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
120
Quantity Scale
120
Customs tariff number
85366930
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models