??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1336408 - MACX-MR-PH-690-PT
Bill of material
PHOENIX CONTACT 1336408
Product number of the Manufacturer
1336408
Short Description
Monitoring relay
Long Description
3-phase voltage monitoring relay, 24 V AC/DC … 240 V AC/DC wide range power supply, monitoring for phase sequence, phase failure and asymmetry (with adjustable asymmetry and response delay). It can be configured using smart phone app via NFC wireless communication function, 1x2 PDT dry contact outputs, closed circuit principle, auto reset, optional screw connection and plug-in connection.
Manufacturer Type Description
MACX-MR-PH-690-PT
Preview
International product number
4063151636630
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
82
certificate/approval
CCC
width
22.6 mm
height
108.007732 mm
net weight
0.195 kg
depth
114 mm
Design of electrical connection
Push-in connection
detachable terminals present
No
Phase failure recognition possible
Yes
function over-voltage detection present
No
Phase sequence monitoring
Yes
Asymmetry recognition present
Yes
GTIN
4063151636630
Manufacturer product designation
Monitoring relay
Manufacturer product description
3-phase voltage monitoring relay, 24 V AC/DC … 240 V AC/DC wide range power supply, monitoring for phase sequence, phase failure and asymmetry (with adjustable asymmetry and response delay). It can be configured using smart phone app via NFC wireless communication function, 1x2 PDT dry contact outputs, closed circuit principle, auto reset, optional screw connection and plug-in connection.
Product type
MACX-MR-PH-690-PT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85364900
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型