??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1336344 - PT 2,5-PE/L RD/L BU/L LED 24 GN
Bill of material
PHOENIX CONTACT 1336344
Product number of the Manufacturer
1336344
Short Description
Multi-level terminal block
Long Description
Multi-level terminal block, number of connections: 8, number of positions: 4, connection method: Push-in connection, Protective conductor connection, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², connection method: Push-in connection, Feed-through level, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
PT 2,5-PE/L RD/L BU/L LED 24 GN
Preview
International product number
4063151637040
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Min. line cross section, rigid
0.140 mm^2
Number of contact points per level
2
Number of levels
4
Combustibility class
V0
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
5.200 mm
height at lowest possible mounting
68.600 mm
color
Grey
length
142.400 mm
Assembly type
Top-hat rail TH35
net weight
0.022 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
min. connectable conductor cross-section multiple wire
0.140 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.140 mm^2
max. connectable conductor cross-section multiple wire
4 mm^2
GTIN
4063151637040
Manufacturer product designation
Multi-level terminal block
Manufacturer product description
Multi-level terminal block, number of connections: 8, number of positions: 4, connection method: Push-in connection, Protective conductor connection, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², connection method: Push-in connection, Feed-through level, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
PT 2,5-PE/L RD/L BU/L LED 24 GN
URI of the product
http://www.phoenixcontact.com/product/1336344
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей