??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1335100000 - THM GEW 38/19 GE
Bill of material
Weidmueller 1335100000
Preview
Product number of the Manufacturer
1335100000
Manufacturer Type Description
THM GEW 38/19 GE
Short Description
Device marking, Self-adhesive, 38 mm, Cotton fabric, yellow
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118142983
Manufacturer Name
Weidmueller Group
material
cotton
Combustibility class
V0
Without halogens
Yes
Mass
0.567 kg
depth
0.15 mm
height
19.05 mm
width
38.1 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models