??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1334524 - PT 4-HESILA 250 (5X20) GY/GY
Bill of material
PHOENIX CONTACT 1334524
Product number of the Manufacturer
1334524
Short Description
Fuse modular terminal block
Long Description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 250 V, nominal current: 6.3 A, connection method: Push-in connection, Rated cross section: 1 mm², cross section:  0.2 mm²- 6 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
PT 4-HESILA 250 (5X20) GY/GY
International product number
4063151634247
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
rated voltage
250 V
Min. line cross section, rigid
0.200 mm^2
Number of levels
1
Combustibility class
V0
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
1.020 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
6.200 mm
color
Grey
length
56 mm
Assembly type
Top-hat rail TH35
net weight
0.012 kg
Max. line cross section, flexible
6 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
Max. line cross section, rigid
6 mm^2
Min. line cross section, flexible
0.200 mm^2
Design
swiveling
Design of safety block
G fuse 5x20
GTIN
4063151634247
Manufacturer product designation
Fuse modular terminal block
Manufacturer product description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 250 V, nominal current: 6.3 A, connection method: Push-in connection, Rated cross section: 1 mm², cross section:  0.2 mm²- 6 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
PT 4-HESILA 250 (5X20) GY/GY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369095
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part