??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1334490000 - ACT20C-AI-AO-MTCP
Bill of material
Weidmueller 1334490000
Preview
Product number of the Manufacturer
1334490000
Manufacturer Type Description
ACT20C-AI-AO-MTCP
Short Description
Signal inverter, Configurable, Ethernet IP, Modbus TCP, TCP/IP functions
GTIN
4050118137675
Manufacturer Name
Weidmueller Group
Construction of unit
Signal inverter
degree of protection
IP20
Mass
0.169 kg
depth
114.033 mm
height
117.148 mm
width
22.5 mm
customs tariff number (TARIC)
85369095
URL
URL
Previews
3D
2D
Download CAD models