??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
133_8701_801 - Cinch Connectivity Solutions
Bill of material
133-8701-801
Part Number
133-8701-801
Description
MCX 75 Ohm Jack, End Launch
Termination Style
Receptacle
Gender
Jack
Max Frequency
6 GHz
Impedance
75 Ohm
Body Style
Straight
Mounting Style
End Launch
Previews
3D
2D
Download CAD models