??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
133-8701-211
Bill of material
133-8701-211
Part Number
133-8701-211
Description
MCX 75 Ohm Jack, Vertical PCB Mount
Termination Style
Printed Circuit Board
Type
75 Ohm
Termination Type
Solder
Body Style
Straight
Gender
Jack
Body Material
Brass
Max Frequency
6 Ghz
Impedance
75 Ohm
Body Plating
Gold
Contact Plating
Gold
Previews
3D
2D
Stáhnout CAD model