??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
133_8433_101 - Cinch Connectivity Solutions
Bill of material
133-8433-101
Part Number
133-8433-101
Description
MCX Plug Assembly, Right Angle Cabled, 75 Ohm, RG179
Termination Style
Cable
Termination Type
Full Crimp
Gender
Plug
Max Frequency
6 GHz
Impedance
75 Ohm
Body Style
Right Angle
Previews
3D
2D
Stáhnout CAD model