??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
133_8433_001 - Cinch Connectivity Solutions
Bill of material
133-8433-001
Part Number
133-8433-001
Description
MCX 75 Ohm Plug, Straight Cabled, RG179
Termination Style
Cable
Termination Type
Full Crimp
Gender
Plug
Max Frequency
6 GHz
Impedance
75 Ohm
Body Style
Straight
Previews
3D
2D
Download CAD models