??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1329672 - XTV 16
Bill of material
PHOENIX CONTACT 1329672
Product number of the Manufacturer
1329672
Short Description
Feed-through terminal block
Long Description
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 76 A, number of connections: 2, number of positions: 1, connection method: Push-X-connection, Rated cross section: 16 mm², cross section: 2.5 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
XTV 16
Preview
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
length
77.200 mm
International product number
4063151624910
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
1000 V
Rated current [In] for the power loss specification
76 A
Min. line cross section, rigid
2.500 mm^2
rated current
76 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
No
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
Power loss per pole, current-dependent [PlIp]
2.430 W
Width of spacing
12.200 mm
height at lowest possible mounting
77.200 mm
color
Grey
Assembly type
Top-hat rail TH35
net weight
0.044 kg
Max. line cross section, flexible
25 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm^2
Max. line cross section, rigid
25 mm^2
Min. line cross section, flexible
4 mm^2
GTIN
4063151624910
Manufacturer product designation
Feed-through terminal block
Manufacturer product description
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 76 A, number of connections: 2, number of positions: 1, connection method: Push-X-connection, Rated cross section: 16 mm², cross section: 2.5 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
XTV 16
URI of the product
http://www.phoenixcontact.com/product/1329672
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models