??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1329507 - XTV 6-TWIN-PE
Bill of material
PHOENIX CONTACT 1329507
Product number of the Manufacturer
1329507
Short Description
Protective conductor terminal
Long Description
Protective conductor terminal, number of connections: 3, number of positions: 1, connection method: Push-X-connection, Rated cross section: 6 mm², cross section: 0.5 mm² - 10 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Manufacturer Type Description
XTV 6-TWIN-PE
Preview
Min. line cross section, rigid
0.500 mm^2
Number of contact points per level
3
Number of levels
1
Combustibility class
V0
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
8.200 mm
height at lowest possible mounting
57.600 mm
color
green-yellow
length
76.700 mm
Assembly type
Top-hat rail TH35
net weight
0.026 kg
Max. line cross section, flexible
10 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
min. connectable conductor cross-section multiple wire
1.500 mm^2
Max. line cross section, rigid
10 mm^2
Min. line cross section, flexible
1.500 mm^2
max. connectable conductor cross-section multiple wire
10 mm^2
PEN function possible
No
GTIN
4063151622541
Manufacturer product designation
Protective conductor terminal
Manufacturer product description
Protective conductor terminal, number of connections: 3, number of positions: 1, connection method: Push-X-connection, Rated cross section: 6 mm², cross section: 0.5 mm² - 10 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Product type
XTV 6-TWIN-PE
GLN of manufacturer
4063151
International product number
4063151622541
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
56
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей