??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1327890000 - CC-M 15/60 2X3 ST
Bill of material
Weidmueller 1327890000
Preview
Product number of the Manufacturer
1327890000
Manufacturer Type Description
CC-M 15/60 2X3 ST
Short Description
Device marking, 60 mm, Stainless steel 1.4301, silver
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118132731
Manufacturer Name
Weidmueller Group
Mass
0.003 kg
depth
0.5 mm
height
15 mm
width
60 mm
customs tariff number (TARIC)
83100000
URL
URL
Previews
3D
2D
Download CAD models