??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1327880000 - CC-M 15/60 2X3 AL
Bill of material
Weidmueller 1327880000
Preview
Product number of the Manufacturer
1327880000
Manufacturer Type Description
CC-M 15/60 2X3 AL
Short Description
Device marking, 60 mm, Anodized aluminium, silver
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118132724
Manufacturer Name
Weidmueller Group
Mass
0.001 kg
depth
0.5 mm
height
15 mm
width
60 mm
customs tariff number (TARIC)
76169990
URL
URL
预览
3D
2D
下载CAD模型