??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1327800000 - CC-M 85/54 4X3 AL
Bill of material
Weidmueller 1327800000
Preview
Product number of the Manufacturer
1327800000
Manufacturer Type Description
CC-M 85/54 4X3 AL
Short Description
Device marking, 85 mm, Chrome coated aluminium (AL) Anodized aluminium, silver
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118132663
Manufacturer Name
Weidmueller Group
material
aluminum
Mass
0.006 kg
depth
0.5 mm
height
54 mm
width
85.6 mm
customs tariff number (TARIC)
76169990
URL
URL
Previews
3D
2D
Download CAD models