??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
1327750000 - CC-M DIA 30 AL
Bill of material
Weidmueller 1327750000
Preview
Product number of the Manufacturer
1327750000
Manufacturer Type Description
CC-M DIA 30 AL
Short Description
Device marking, Chrome coated aluminium (AL) Anodized aluminium, silver
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118132625
Manufacturer Name
Weidmueller Group
diameter
30 mm
material
aluminum
Mass
0.001 kg
depth
0.5 mm
height
30 mm
width
30 mm
customs tariff number (TARIC)
76169990
URL
URL
Previews
3D
2D
CAD modeli indir