??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1327730000 - CC-M 15/45 AL
Bill of material
Weidmueller 1327730000
Preview
Product number of the Manufacturer
1327730000
Manufacturer Type Description
CC-M 15/45 AL
Short Description
Device marking, 45 mm, Anodized aluminium, silver
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118132601
Manufacturer Name
Weidmueller Group
Mass
0.001 kg
depth
0.5 mm
height
15 mm
width
45 mm
customs tariff number (TARIC)
76169990
URL
URL
Previews
3D
2D
Download CAD models