??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1326018-1
Bill of material
1326018-1
Part Number
1326018-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1326018-1
TE Internal Description
.64MM,32P UNSEALED PLUG ASSY,A
Connector Style
Housing for female terminals
Connector System
Wire-to-Wire
Sealable
No
Hybrid Connector
No
Primary Locking Feature
Integrated in Housing
Strain Relief
No
Row-to-Row Spacing
5.9 mm [ .232 in ]
Number of Positions
32
Number of Rows
4
Color
Yellow
Cable Exit Angle
180
Body Material
PA GF
Mating Tab Width
.64 mm [ .025 in ]
Mounting Feature
Without
Terminal Position Assurance
Yes
Polarized
No
Centerline
2.54 mm [ .1 in ] Pitch
Width
42 mm [ 1.6535 in ]
Height
34 mm [ 1.34 in ]
Length
42 mm [ 1.6535 in ]
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Signal
UL Flammability Rating
UL 94-HB
AgencyStandard
SAEUSCAR-2
Packaging Method
Package
Packaging Quantity
80
Connector Position Assurance Capable
Yes
Serviceable
No
Previews
3D
2D
Download CAD models