??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1324440000 - IE-CDM-V14MRJSCP/VAPM-C
Bill of material
Weidmueller 1324440000
Preview
Product number of the Manufacturer
1324440000
Manufacturer Type Description
IE-CDM-V14MRJSCP/VAPM-C
Short Description
Media converter (RJ45 / FO) IP65, PROFINET PushPull Power, Connection 1: SCRJ, PushPull Power, Connection 2: SCRJ, PushPull Power
Long Description
Media converter for implementing Ethernet via an RJ45 interface with fibre-optic cables.
GTIN
4050118128208
Manufacturer Name
Weidmueller Group
degree of protection
IP65
Mass
0.722 kg
depth
54.5 mm
height
112 mm
width
130.4 mm
customs tariff number (TARIC)
85369095
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)