??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1324100000 - SL 5.08/4/WDK2.5 OR
Bill of material
Weidmueller 1324100000
Preview
Product number of the Manufacturer
1324100000
Manufacturer Type Description
SL 5.08/4/WDK2.5 OR
Short Description
Plug-in adaptor (Terminal) 5 A, Rated voltage to adjoining terminal: 250 V, orange
Long Description
Adapter connector for plug-in cross-connection.
GTIN
4032248144884
Manufacturer Name
Weidmueller Group
Type of accessory
Adapter plate
Design
Adapter
Mass
0.003 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models