??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1323600000 - SM 44/44-21 MC NE GR
Bill of material
Weidmueller 1323600000
Preview
Product number of the Manufacturer
1323600000
Manufacturer Type Description
SM 44/44-21 MC NE GR
Short Description
Device marking, 44 mm, Polyamide 66, grey
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118126914
Manufacturer Name
Weidmueller Group
diameter
21 mm
material
Polyamide (PA)
Combustibility class
V2
Without halogens
Yes
Mass
0.004 kg
depth
1.2 mm
height
43.8 mm
width
43.8 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models