??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1323500000 - SM 46/46-30 MC NE WS
Bill of material
Weidmueller 1323500000
Preview
Product number of the Manufacturer
1323500000
Manufacturer Type Description
SM 46/46-30 MC NE WS
Short Description
Device marking, 46 mm, Polyamide 66, white
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118125696
Manufacturer Name
Weidmueller Group
diameter
30 mm
material
Polyamide (PA)
Combustibility class
V2
Without halogens
Yes
Mass
0.004 kg
depth
1.2 mm
height
45.6 mm
width
45.6 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models