??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
132314-1
Bill of material
132314-1
Part Number
132314-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
132314-1
TE Internal Description
CONTACT PIN TYPE 2 SZ 16 AWG 1
Power Contact Type
Contact
Connector System
Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Test Current
13 A
Contact Current Rating Max
13 A
Contact Type
Pin
Contact Retention Within Housing
With
Contact Base Material
Brass
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 30 - 30 uin ]
Contact Mating Area Plating Material Finish
Bright
Contact Termination Area Plating Material
Gold
Contact Termination Area Plating Thickness
.76 um [ 30 uin ]
Contact Underplating Material
Nickel
Contact Underplating Material Thickness
.76 um [ 30 uin ]
Wire Contact Termination Area Plating Material Thickness
.76 um [ 30 uin ]
Contact Size
16
Termination Type
Crimp
Wire Insulation Support
Without
Contact Retention Type Within Housing
Snap-In
Wire Size
14 AWG
Wire Size
1.6 - 2.1 mm2
Operating Temperature Range
-55 - 105 C [ -55 - 302 F ]
Circuit Application
Signal
Color Code
VioletBlue
Packaging Method
Bag
Packaging Quantity
250
Comment
Use turret TH502 (pn 1-601967-6) with hand tool 601967-1.
WireCable Type
Discrete Wire
Previews
3D
2D
Download CAD models