??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1322664 - SH-PCB 6
Bill of material
PHOENIX CONTACT 1322664
Product number of the Manufacturer
1322664
Short Description
Shield connection clamp
Long Description
Shield connection, Shield connection clamp, connection method: Spring-cage connection, product range: ZUBEHOER, width: 11 mm
Manufacturer Type Description
SH-PCB 6
Preview
International product number
4063151610524
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
height
22.950 mm
Explosion tested design (EEx e)
No
Width of spacing
11 mm
net weight
0.002 kg
GTIN
4063151610524
Manufacturer product designation
Shield connection clamp
Manufacturer product description
Shield connection, Shield connection clamp, connection method: Spring-cage connection, product range: ZUBEHOER, width: 11 mm
Manufacturer product family
ZUBEHOER
Product type
SH-PCB 6
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models