??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1322573 - P-DI-MP HV RD
Bill of material
PHOENIX CONTACT 1322573
Product number of the Manufacturer
1322573
Short Description
Isolating plugs
Long Description
Isolating plugs, length: 22.4 mm, width: 6.3 mm, height: 25.5 mm, color: red
Manufacturer Type Description
P-DI-MP HV RD
Preview
International product number
4063151610630
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
50
Design
Isolating plugs
Type of accessory
Isolating plug
GTIN
4063151610630
Manufacturer product designation
Isolating plugs
Manufacturer product description
Isolating plugs, length: 22.4 mm, width: 6.3 mm, height: 25.5 mm, color: red
Product type
P-DI-MP HV RD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part