??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1322569 - PT 6-T P/P HV BN
Lista materiale
PHOENIX CONTACT 1322569
Product number of the Manufacturer
1322569
Description short
Morsetto sezionatore
Description long
Morsetto sezionatore, tensione nominale: 1000 V, corrente nominale: 32 A, tipo di connessione: Connessione Push-in, Sezione di dimensionamento: 6 mm², sezione: 0,5 mm² - 10 mm², montaggio: NS 35/7,5, NS 35/15, NS 32, colore: marrone
Manufacturer Type Description
PT 6-T P/P HV BN
Preview
rated voltage
1000 V
Rated current [In] for the power loss specification
32 A
Min. line cross section, rigid
0.500 mm^2
rated current
32 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
material of insulation
Polyamide
Connection type
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
Power loss per pole, current-dependent [PlIp]
1.310 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
10.200 mm
height at lowest possible mounting
63.100 mm
color
Brown
length
91 mm
Assembly type
Top-hat rail TH35
net weight
0.032 kg
Max. line cross section, flexible
10 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm^2
Max. line cross section, rigid
10 mm^2
Min. line cross section, flexible
0.500 mm^2
GTIN
4063151610425
Manufacturer product designation
Morsetto sezionatore
Manufacturer product description
Disconnect terminal block, nom. voltage: 1000 V, nominal current: 32 A, connection method: Push-in connection, Rated cross section: 6 mm², cross section: 0.5 mm² - 10 mm², mounting: NS 35/7,5, NS 35/15, NS 32, color: brown
Product type
PT 6-T P/P HV BN
GLN of manufacturer
4063151
GTIN-Code
4063151610425
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Standard delivery time
29
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD