??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
132239RP
Bill of material
132239RP
Part Number
132239RP
Description
RF Connector RP-SMA Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
Body Finish
Gold
Body Material
Brass
Cable Group
X
Cable Type
RG-8X,Times LMR-240,Times LMR-240 UltraFlex,Belden 9258
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Isolated
No
Low PIM
No
Frequency Max
12.4
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Right Angle
Contact Termionation
Solder
Coupling Mechanism
Threaded
Mating Cycles
500
Termination Style
Cable - Crimp
Size Category
Subminiature
Previews
3D
2D
Download CAD models