??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1322110 - SOL-SC-WTH-STN
Bill of material
PHOENIX CONTACT 1322110
Product number of the Manufacturer
1322110
Short Description
Weather station
Long Description
Weather station
Manufacturer Type Description
SOL-SC-WTH-STN
Preview
International product number
4063151609139
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
degree of protection
IP65
width
400 mm
height
654 mm
depth
213 mm
GTIN
4063151609139
Manufacturer product designation
Weather station
Manufacturer product description
Weather station to acquire measured data from connected environmental sensors. Together with type SOL-ES sensors, can be used in PV parks or other industrial areas, for example. The weather data is saved locally and made available to the user via a user interface.
Product type
SOL-SC-WTH-STN
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85371091
Country of origin
DE
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。