??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1321430 - SACB-8/ 8-C SCO PARA US
Bill of material
PHOENIX CONTACT 1321430
Product number of the Manufacturer
1321430
Short Description
Sensor/actuator box
Long Description
Sensor/actuator box, application: Standard Metal, number of slots: 8, number of positions: 4, coding: A - standard, slot assignment: single, status display: No; master cable connection: Pluggable screw connection 180°, shielding: no
Manufacturer Type Description
SACB-8/ 8-C SCO PARA US
Preview
International product number
4063151608514
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
30
degree of protection
IP65
Min. operating temperature
-30 °C
Max. operating temperature
80 °C
net weight
0.357 kg
Material of the contact coat
gold-plated
connection for NPN sensors present
No
Max. operating voltage
120 V
max. current carrying capacity per I/O signal
10 A
max. summation current
10 A
Number of channels per slots
1
Number of sensor/actuator slots
8
LED display present
No
Potential separation present
Yes
number of poles sensor/actuator slots
4
Explosion protection categories for gases
not relevant
Explosion protected category for dusts
not relevant
min. operating voltage
120 V
Connection of the master cable
Pluggable screw connection
GTIN
4063151608514
Manufacturer product designation
Sensor/actuator box
Manufacturer product description
Sensor/actuator box, application: Standard Metal, number of slots: 8, number of positions: 4, coding: A - standard, slot assignment: single, status display: No; master cable connection: Pluggable screw connection 180°, shielding: no
Product type
SACB-8/ 8-C SCO PARA US
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част