??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1318760000 - SFR 3/21 MC NE GE
Bill of material
Weidmueller 1318760000
Preview
Product number of the Manufacturer
1318760000
Manufacturer Type Description
SFR 3/21 MC NE GE
Short Description
Cable coding system, 3 - 3.7 mm, 5.8 mm, Polyamide 66, yellow
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118124507
Manufacturer Name
Weidmueller Group
max. cable diameter
3.700 mm
color
yellow
material
Plastic
Combustibility class
V2
Max. diameter of conductors
2.500 mm
Min. diameter of conductors
1.500 mm
Min. cable diameter
3 mm
Without halogens
Yes
Mass
0.000 kg
depth
5.250 mm
height
21 mm
width
4.6 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models