??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1318699-1
Bill of material
1318699-1
Part Number
1318699-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1318699-1
TE Internal Description
MR HDR ASSY 3P COATING
Header Type
Shrouded
Product Type
Header
Connector & Housing Type
Receptacle
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Columns
3
Number of Positions
3
PCB Mount Orientation
Vertical
Number of Power Positions
0
Number of Signal Positions
3
Number of Rows
1
Operating Voltage
250 VAC
Operating Voltage
250 VDC
Contact Current Rating Max
5 A
Contact Retention Within Housing
With
Contact Type
Pin
Contact Termination Area Plating Material
Tin-Lead
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 30 - 30 uin ]
Termination Post & Tail Length
3.81 mm [ .149 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention
Without
PCB Mount Alignment
Without
Mating Alignment
With
Mating Alignment Type
Polarization
Connector Mounting Type
Board Mount
Mating Retention
With
Mating Retention Type
Positive Lock
Centerline
4.2 mm [ .165 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
PA 66
Wire Size
26 - 18 AWG
Wire Size
.12 - .8 mm2
Row-to-Row Spacing
4.19 mm [ .165 in ]
Width
19.94 mm [ .785 in ]
PCB Thickness
1.78 mm [ .063 in ] Recommended
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power & Signal
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Bag
Previews
3D
2D
Download CAD models