??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1318523 - SOL-SC-2ST-0-DC-6MPPT-1000EQSE
Bill of material
PHOENIX CONTACT 1318523
Product number of the Manufacturer
1318523
Short Description
String combiner box (SCB)
Long Description
String combiner box for photovoltaic systems up to 1000 V DC for connecting 6x 2 strings. Same number of input and output strings. With surge protection (type 1/2) and cable glands for the input and output side.
Manufacturer Type Description
SOL-SC-2ST-0-DC-6MPPT-1000EQSE
Preview
International product number
4063151601720
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
72
degree of protection
IP65
GTIN
4063151601720
Manufacturer product designation
String combiner box (SCB)
Manufacturer product description
String combiner box for photovoltaic systems up to 1000 V DC for connecting 6x 2 strings. Same number of input and output strings. With surge protection (type 1/2) and cable glands for the input and output side.
Product type
SOL-SC-2ST-0-DC-6MPPT-1000EQSE
URI of the product
http://www.phoenixcontact.com/product/1318523
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85371098
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part