??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1318220000 - ACT20X-HUI-SAO-LP-S
Bill of material
Weidmueller 1318220000
Preview
Product number of the Manufacturer
1318220000
Manufacturer Type Description
ACT20X-HUI-SAO-LP-S
Short Description
Signal converter/insulator, Ex-output: U, I, R,ϑ, Safe-input: 4-20mA, 1-channel, Output current loop powered, Input: EX, universal U, I, R,ϑ, Output: I/U universal
Long Description
Isolating amplifier for recording electrical and physical parameters. With electrical isolation, universally applicable.
GTIN
4050118323955
Manufacturer Name
Weidmueller Group
fault signal output present
No
Min. operating temperature
0 °C
Max. operating temperature
60 °C
Design of electrical connection
Screw connection
degree of protection
IP20
Mass
0.171 kg
depth
114.109 mm
height
117.262 mm
width
12.5 mm
customs tariff number (TARIC)
85043129
URL
URL
Previews
3D
2D
Download CAD models