??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1317270000 - MF 10/8 MC NE RT
Bill of material
Weidmueller 1317270000
Preview
Product number of the Manufacturer
1317270000
Manufacturer Type Description
MF 10/8 MC NE RT
Short Description
Terminal marking, Pitch in mm: 8.00, Printed characters: neutral, red
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118121247
Manufacturer Name
Weidmueller Group
Grid dimensions
8 mm
color
red
Without halogens
Yes
Mass
0.000 kg
depth
3.600 mm
height
9.793 mm
width
7.900 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models