??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1317010000 - THM MT30X 24/157 SI
Bill of material
Weidmueller 1317010000
Preview
Product number of the Manufacturer
1317010000
Manufacturer Type Description
THM MT30X 24/157 SI
Short Description
Device marking, Self-adhesive, halogen-free, 24 mm, Polyester, silver
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118120790
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
V0
Without halogens
Yes
Mass
0.350 kg
depth
0.05 mm
height
23.561 mm
width
156.561 mm
customs tariff number (TARIC)
39191080
URL
URL
Previews
3D
2D
Download CAD models