??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1315890000 - ZSI 2.5/LD 120AC OR
Bill of material
Weidmueller 1315890000
Preview
Product number of the Manufacturer
1315890000
Manufacturer Type Description
ZSI 2.5/LD 120AC OR
Short Description
Fuse terminal, Tension-clamp connection, Fuse cartridge, with LED, for plug-in cross-connector, One end without connector, Tension-clamp connection, 2.5 mm², 120 V, 6.3 A, G-Si. 5 x 20, orange
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4050118118698
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
6.300 A
Number of levels
1
Power loss, static, current-independent [Pls]
0.770 W
color
orange
Design of safety block
Miniature fuses 5x20 mm
Connection type
Spring pulley connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
4 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
120 V
Mass
0.022 kg
depth
72.85 mm
height
79.05 mm
width
7.9 mm
customs tariff number (TARIC)
85369095
URL
URL
Previews
3D
2D
Download CAD models