??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1314990 - SB-8EP6D8AWT00S
Bill of material
PHOENIX CONTACT 1314990
Product number of the Manufacturer
1314990
Short Description
Device connector front mounting
Long Description
M40, Device connector front mounting, series: SB, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 6+4+4+PE, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, Axial O-ring, 4x Ø4,2, flange dimensions: 40 mm x 40 mm
Manufacturer Type Description
SB-8EP6D8AWT00S
Preview
International product number
4063151570989
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Application standards
not available
certificate/approval
cULus Recognized
net weight
0.022 kg
Type of interlock
Screw locking mechanism
max. operating ambient temperature
115 °C
Number of power contacts
0
PE connection present
No
screen connection present
No
Number of data contacts
0
screened
No
Status display present
No
GTIN
4063151570989
Manufacturer product designation
Device connector front mounting
Manufacturer product description
M40, Device connector front mounting, series: SB, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 6+4+4+PE, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, Axial O-ring, 4x Ø4,2, flange dimensions: 40 mm x 40 mm
Product type
SB-8EP6D8AWT00S
URI of the product
http://www.phoenixcontact.com/product/1314990
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part