??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1314981 - SB-8EP6A8AWT00S
Bill of material
PHOENIX CONTACT 1314981
Product number of the Manufacturer
1314981
Short Description
Device connector front mounting
Long Description
M40, Device connector front mounting, series: SB, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 6+4+4+PE, 6-pos. data element, Direction of rotation: Standard, contact connection type: Pin, Axial O-ring, 4x Ø4,2, flange dimensions: 40 mm x 40 mm, coding: Coding 1
Manufacturer Type Description
SB-8EP6A8AWT00S
International product number
4063151570576
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part