??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1314530 - SF-ASD 16/ACCU 2,0 AH
Bill of material
PHOENIX CONTACT 1314530
Product number of the Manufacturer
1314530
Short Description
Battery module
Long Description
Replacement battery, 2.0 Ah, lithium-ion, 3.6 V, for SF-ASD 16 cordless screwdriver
Manufacturer Type Description
SF-ASD 16/ACCU 2,0 AH
Preview
International product number
4063151579005
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
nominal voltage
3.600 V
Net weight
111.300 g
battery capacity
2 0173-1#05-AAA300#003
battery potential
3.600 V
capacity
2 0173-1#05-AAA300#003
GTIN
4063151579005
Manufacturer product designation
Battery module
Manufacturer product description
Replacement battery, 2.0 Ah, lithium-ion, 3.6 V, for SF-ASD 16 cordless screwdriver
Product type
SF-ASD 16/ACCU 2,0 AH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85076000
Country of origin
TW
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part